??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE PS-XA-3Y-24-050-020
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-3Y-24-050-020
VERF
Availability
Available
BC
Order code
BAE0115
TC
Artikelbezeichnung
BAE PS-XA-3Y-24-050-020
PX
Product view
57614_00
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Power supplies for the control cabinet
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 50 x 121 x 117.3 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Metal, Connection = Terminal, 0.25 mm²...4 mm²;0.5 mm²...10 mm², Input voltage = 400…500 V AC 3-phase, Rated output voltage DC = 24 V, Rated output current = 5 A, IP rating = IP20, Approval/Conformity = CE, cURus, cULus, WEEE, Ambient temperature = -25...80 °C
CAE
EPlan
Previews
Embedded user actions